Adapter frame with square cut-out (55 x 55 mm)

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0289 112
0289 112
EAN 4010337044857
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Notes

  • In addition to the program-specific functions from the F100 design line, other functions (fixed cover plates) from System 55 can also be integrated using an adapter frame.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads