Profile 55 for vertical or horizontal mounting
2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
aluminium pure white glossy (lacquered)
Order no. 1362 27
1362 27
EAN 4010337362272
Packing unit 1
PS 17
aluminium
Order no. 1362 26
1362 26
EAN 4010337362265
Packing unit 1
PS 17
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • With rear and side cable and duct inlets.
  • The cable entry can be flush-mounted or surface-mounted.
  • Simplified installation due to clippable inserts.

Notes

  • With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings.
  • Key switches and three-stage switches cannot be installed in this housing.

Dimensions in mm

1-gang: 87 86 53
2-gang: 158 86 53
3-gang: 230 86 53
5-gang: 372 86 53
5-gang 600mm: 587 86 53
8-gang: 587 86 53

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads