Leakage sensor

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5068 00
5068 00
EAN 4010337107903
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Detection of water ingress and leakage.
  • Connection to suitable evaluation unit (see accessories).
  • Installation on the surface to be monitored.

Technical data

Rated voltage:
DC 3.3 V to 5 V SELV

Current consumption:
Typically 0.5 mA

Connection cable:
2 m

Protection class:
III

Protection class:
IP67

Ambient temperature:
0 °C to +50 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Leakage sensor
Operating instructions

Operating instructions.

Order no. 5068 00

PDF, 289 Kb

Load


Ordering info Features Downloads