HDMI and USB 3.0 type A insert
Gender changer

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5678 03
5678 03
EAN 4010337461852
Packing unit 1
PS 01
black matt
Order no. 5678 10
5678 10
EAN 4010337461869
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth
Gender changer:
mind. 39 mm
Breakout cable:
mind. 51 mm

Length of the breakout cable:
200 mm

:

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads