Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Insert HDMI™ 2.0a + HDR and VGA 15-pole
Gender changer

Item comparison | 1

cream white glossy
Order no. 5676 01
EAN 4010337461784
Packing unit 1/5
PS 01

pure white glossy
Order no. 5676 03
EAN 4010337461791
Packing unit 1/5
PS 01

black matt
Order no. 5676 10
EAN 4010337461807
Packing unit 1/5
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 06/2021.

Necessary accessories

One of the following articles:
 

Technical data

Installation depth
Gender changer:
at least 20 mm
Breakout cable:
at least 57 mm

Wave impedance for breakout cable:
75 Ω

Length of the breakout cable:
200 mm

Notes

  • For screw mounting only.
  • Important! Observe construction space for plug and bending radii.
  • If using with gender changers:
    Not suitable for duct installation or a standard device box.
    Connection with angled plug recommended.
  • Installation recommendation:
    Kaiser electronic outlets
    flush-mounted installation: Kaiser Order No.: 1068-02
    hollow-wall installation: Kaiser Order No.: 9062-94
    concrete installation: Kaiser Order No.: 1268-40

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list