WBT-0710 Cu nextgen™ insert
Cable lug/solder termination

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5665 03
5665 03
EAN 4010337461456
Packing unit 1
PS 01
black matt
Order no. 5665 10
5665 10
EAN 4010337461463
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2024.

Necessary accessories

Features

Technical data

Connection cross section
maximum:
1 x 10 mm² (7 AWG)
minimum:
1 x 4 mm² (11 AWG)

Notes

  • Not suitable for mounting frames with hinged covers.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads