Cinch audio insert
Solder connection

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5632 01
5632 01
EAN 4010337460305
Packing unit 1/5
PS 01
pure white glossy
Order no. 5632 03
5632 03
EAN 4010337460312
Packing unit 1/5
PS 01
black matt
Order no. 5632 10
5632 10
EAN 4010337460329
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
5632 01 Discontinued item. Available until 06/2024.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth
5632 ..:
20 mm
Gender changer:
mind. 10 mm
Breakout cable:
mind. 40 mm

Wave impedance for breakout cable:
75 Ω

Length of the breakout cable:
200 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads