System 106 camera module

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
black glass
Order no. 5561 000
5561 000
EAN 4010337022497
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
Surface-mounted housing, 2-gang to 5-gang

door st.mod. door st.mod. start-up btn intercom mod. One of the following articles:
SM hous. 2-g SM hous. 3-g SM hous. 4-g SM hous. 2x 2-g SM hous. 5-g

Flush-mounted housing, 2-gang to 5-gang

hous. flush 2-g hous. flush 3-g

Optional accessories

Optional spare part

The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

Features

  • A high-quality camera with a high degree of light sensitivity is concealed behind the exchangeable black glass plate. Due to an detection angle of 100°, the user maintains an overview of what is happening at the front door.

Technical data

Power sup­ply
Sys­tem:
via flat rib­bon cable, 10-​pole
up to 2 cam­era mod­ules:
via Video con­trol device
3 or more cam­era mod­ules:
ad­di­tion­ally via power sup­ply for door com­mu­nic­a­tion DC 24 V 300 mA

Power con­sump­tion
Max­imum:
2.7 W (cam­era act­ive in night mode)
Stand-​by mode:
80 mW

Con­nec­tions
Sys­tem (flat rib­bon cable, 10-​pole):
2 x con­nector strip
Video (ana­logue):
1 x con­nector strip

Cam­era sensor
Type:
CMOS 1/3″
Res­ol­u­tion:
2 MP

Vis­ible range of de­tec­tion:
100°

Pic­tured de­tec­tion range (on screen)
Rotary knob at po­s­i­tion 9:
100°
at nor­mal 4:3 out­put:
85°

Col­our sys­tem:
PAL

Video sig­nal res­ol­u­tion:
Ana­logue CVBS, 50Hz/625 lines

Day mode to night mode switchover threshold:
1 lx

Light sens­it­iv­ity in B/W op­er­a­tion:
0.1 lx

Elec­tronic shut­ter speed::
up to 1/60 000 s

Re­com­men­ded in­stall­a­tion height:
1.50 m

Am­bi­ent tem­per­at­ure:
-25 °C to +70 °C

Pro­tec­tion class:
IP54

Dimensions in mm

B 106,5 H 106,5 T 28,7

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Modular and flexible door communication
See who is at the door with the Gira System 106. Clean and sophisticated design, robust materials, and compact, cutting-edge technology provide convenience, security, and a touch of elegance to your door. The modular system is extremely flexible to configure and can be adapted or expanded at any time. Simply mounted on the wall, the system is equally well suited to new builds and retrofits. The Gira System 106 is compatible with all Gira home stations and door communication solutions from Gira.
More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 5561000

RFA, 384 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 5561000

IFC, 12 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


System 106 camera module
Operating instructions

Operating instructions

Order no. 5561 000

PDF, 358 Kb

Load


Ordering info Features Downloads

Cookie consent

By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.

You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.

You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.
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
  • Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)
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
Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)
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
Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)
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
Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits
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
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Showing of videos

Categories of personal data:

  • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Display of interactive maps

Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

To be able to recognise your interests and show products customised to you.

Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.

Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany
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
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days

Data processing purposes:Evaluation of website usage, campaign performance measurement

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy

Validity period of the cookie:12 months

Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days