New

System 106 Keyless In fingerprint module

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
stainless steel
Order no. 5551 920
5551 920
EAN 4010337072799
Packing unit 1
PS 20
aluminium
Order no. 5551 926
5551 926
EAN 4010337072805
Packing unit 1
PS 20
traffic white (laquered)
Order no. 5551 902
5551 902
EAN 4010337072812
Packing unit 1
PS 20
stainless steel V4A
Order no. 5551 914
5551 914
EAN 4010337112860
Packing unit 1
PS 20
bronze
Order no. 5551 921
5551 921
EAN 4010337108252
Packing unit 1
PS 20
black matt
Order no. 5551 925
5551 925
EAN 4010337108245
Packing unit 1
PS 20
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Optional spare part

Features

Features

  • Fingerprint module as a professional, biometric access control system based on next-generation surface scanning technology.
  • Start-up and administration via app.
  • Use as a stand-alone device with Gira DCS switching actuators or in combination with the Gira door communication system as a door call system for buildings with several residential units.
  • Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering.
  • An evaluation of the unique characteristic features of the living human finger.
  • Up to 99 fingers can be managed by the fingerprint reader.
  • Reliable recognition of fingers with slightly damaged skin from gardening, for example (damage only to the top layer of skin).
  • Data protection through the use of encryption.
  • Fast response time from application of finger to approval:approx. 1 s for up to 30 stored fingers,approx. 3 s for up to 99 stored fingers.
  • Night design of the fingerprint surface for orientation using white LED illumination.
  • 360° fingerprint readability.
  • 3-colour LED status display for visual signalling when programming and during operation.
  • Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card.
  • Acknowledgement buzzer for acoustic signalling for user or installer.
  • Warning tone in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the Gira door communication system.

Inputs and outputs

  • Connector strip connection cable for Gira door communication system.

Technical data

Power supply
System:
Flat ribbon cable, 10-pole
2-wire bus:
via control device (DC 26 V ± 2 V) or via AS (DC 24 V ± 5 % 300 mA)

Power consumption
Maximum:
1 W
Stand-by mode:
700 mW with lighting

Relay
Load capacity:
AC/DC 24 V / 1.6 A

Connections
2-wire bus:
2 x plug terminal
Additional power supply:
2 x plug terminal
System:
2 x connector strip

Resistance to EMD:
Approx. 15 kV

Protection class:
IP54

Ambient temperature:
-25 °C to +70 °C

FAR:
1:10 000 000

FRR:
1:100

Notes

  • Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
  • Children’s fingers can usually only be reliably recognised from 6 years of age.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


System 106 fingerprint module
Operating instructions

Operating instructions

Order no. 5551 ..

PDF, 870 Kb

Load


System 106 fingerprint module
Operating instructions

Commissioning instructions.

Order no. 5551 ..

PDF, 761 Kb

Load


Ordering info Features Downloads