eNet wireless control unit 1 – 10 V, 1-gang Mini

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5421 00
5421 00
EAN 4010337774174
Packing unit 1/5
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The eNet wireless control unit enables the switching and brightness setting of lights with 1 - 10 V interface.
  • Switch-on and minimum brightness can be saved.
  • Scene operation.
  • Status display of the 1 - 10 V devices by LED.
  • Status feedback to eNet radio transmitter.

Can be set with eNet server:

  • Maximum brightness.
  • Dimming speed.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Localisation of the device.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 0.5 W

Ambient temperature:
-25 °C to +70 °C

Control current:
max. 50 mA

Switching current
Ohmic load:
6 A
Fluorescent lamps:
3 AX

Connected load
Ohmic load:
1380 W
Capacitive load:
690 VA (560 µF)

Connection cross section:
Max. 4 mm²

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.
  • Radio approval is valid for EU and EFTA countries.

Dimensions in mm

Ø 53 H 28

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


eNet wireless control unit 1 – 10 V, 1-gang Mini
Certificates

EC-Declaration of Conformity

Order no. 5421 00

PDF, 185 Kb

Load


Wireless control unit 1-10V, 1-gang Mini
Operating instructions

Operating instructions.

Order no. 5421 00

PDF, 828 Kb

Load


Ordering info Features Downloads