System 3000 motion detector top unit 1.10 m Standard
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5373 01
5373 01
EAN 4010337049692
Packing unit 1/5
PS 02
pure white glossy
Order no. 5373 03
5373 03
EAN 4010337049708
Packing unit 1/5
PS 02
pure white matt
Order no. 5373 27
5373 27
EAN 4010337049821
Packing unit 1/5
PS 02
anthracite
Order no. 5373 28
5373 28
EAN 4010337049838
Packing unit 1/5
PS 02
colour aluminium
Order no. 5373 26
5373 26
EAN 4010337049715
Packing unit 1/5
PS 02
black matt
Order no. 5373 005
5373 005
EAN 4010337049845
Packing unit 1/5
PS 02
grey matt
Order no. 5373 015
5373 015
EAN 4010337087274
Packing unit 1/5
PS 02
stainless steel (lacquered)
Order no. 5373 600
5373 600
EAN 4010337049999
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional spare part

Features

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable brightness threshold.
  • Sensitivity adjustable in four steps.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.

Technical data

Angle of detection:
180°

Brightness value
adjustable:
approx. 5 to 500 lx
fixed:
Day mode

Sensitivity:
25, 50, 75, 100%

Protection class
System 55, Gira F100:
IP20
TX_44:
IP44

Delay time:
approx. 2 min fixed

Mounting height up to 1.10 m
Range of detection forwards:
Max. 32 m
Range to each side:
Max. 19 m

Ambient temperature:
-20 °C to +45 °C

Notes

  • The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit.

Scope of supply

  • Clip-on panel to limit the detection range is included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 537328

RFA, 456 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 537328

IFC, 26 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Motion detector top unit 1.10 m / 2,20 m Standard
Operating instructions

User manual.

Order no. 5373 ..
5375 ..
5379 ..

PDF, 3.596 Kb

Load


Ordering info Features Downloads