eNet Radio wall transmitter, 3-gang
System 55 start-up rockers

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5333 00
5333 00
EAN 4010337116530
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Not currently available to order. Expected to be available again from October 2023.

Optional accessories

Features

Features

  • The eNet wireless transmitters send switching, dimming and blind motion commands to corresponding eNet wireless receivers.
  • Simple expansion of existing switch combinations.
  • Can be installed without surface-mounted housing or device box.
  • The wireless wall transmitter can be attached to walls with screws or glued onto smooth or transparent surfaces with the mounting plate.
  • Transmission of switching, dimming, blind adjustment, and scene commands.
  • Switchover function, optimised for the control of momentary-contact actuators.
  • Rocker can be set as channel or scene function.
  • Two-colour LEDs on the right and left of the buttons for signalling.
  • Battery-operated device.

Can be set with eNet server:

  • Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
  • Signalling of the transmission status can be switched off.
  • Operation locks.
  • All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured.
  • Configuration of scene button via eNet SMART HOME App (if-then rules) to trigger actions, scenes, or timers.
  • Device software update.
  • Localisation of the device.

Technical data

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.3 MHz

Range (free field):
approx. 100 m

Rated voltage:
DC 3 V

Battery
Type:
1 x CR 2450N
UN no.:
3091

Range (free field):
approx. 100 m

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
  • The wireless wall transmitter is supplied with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
  • The range may be reduced when using a metal rocket set and/or metal cover frames.
  • Radio approval is valid for EU and EFTA countries.

Scope of supply

  • Batteries are included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Wireless wall transmitter, 1-gang with inscription space, Wireless wall transmitter, 3-gang with inscription space
Operating instructions

Operating instructions, from index I03.

Order no. 5331 ..
5333 ..

PDF, 724 Kb

Load


Wireless wall transmitter, 1-gang with inscription space, Wireless wall transmitter, 3-gang with inscription space
Operating instructions

Operating instructions, from index I03.

Order no. 5331 ..
5333 ..

PDF, 724 Kb

Load


Ordering info Features Downloads