eNet wireless diagnosis device

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5304 00
5304 00
EAN 4010337774006
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Display of the signal quality of selected eNet devices and status messages using LEDs.
  • Display of wireless signals from non-eNet wireless transmitters.
  • Switching the repeater function of mains operated actuators, transmitters, and energy sensors on or off.

Technical data

Rated voltage:
DC 3 V

Battery
Type:
1 x CR 2450N
UN no.:
3091

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
  • Radio approval is valid for EU and EFTA countries.
  • Diagnosis is only possible if wireless encryption (AES CCM 128) is inactive. Wireless encryption is activated or deactivated via the eNet server Version 2.0.

Scope of supply

  • Batteries are included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet wireless diagnostic device
Certificates

EC-Declaration of Conformity

Order no. 5304 00

PDF, 163 Kb

Load


Wireless diagnostic unit
Operating instructions

Operating instructions.

Order no. 5304 00

PDF, 257 Kb

Load


Ordering info Features Downloads