RF wall transmitter, 2-gang, for KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5178 01
5178 01
EAN 4010337123026
Packing unit 1
PS 06
pure white glossy
Order no. 5178 03
5178 03
EAN 4010337123033
Packing unit 1
PS 06
pure white matt
Order no. 5178 27
5178 27
EAN 4010337123040
Packing unit 1
PS 06
anthracite
Order no. 5178 28
5178 28
EAN 4010337123064
Packing unit 1
PS 06
colour aluminium
Order no. 5178 26
5178 26
EAN 4010337123057
Packing unit 1
PS 06
black matt
Order no. 5178 005
5178 005
EAN 4010337123088
Packing unit 1
PS 06
grey matt
Order no. 5178 015
5178 015
EAN 4010337123071
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate.
  • Project planning, commissioning and parameter setting are performed using ETS (version 5 or later).
  • Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface.
  • Battery-operated device.
  • Device supports KNX Secure.

"Switching" function

  • Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction).
  • Command with short or long keystroke.

"Dimming" function

  • Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE).

"Blind" function

  • Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE).

“Value transmitter” function

  • 1-byte, 2-byte, 3-byte, 14-byte ASCII.

“Colour” function

  • RGB/RGBW colour control, toggling of 8 colour values.

“Scene auxiliary unit” function

  • Scene retrieval and saving possible, toggling of 8 scenes.

“Individual” function

  • Various function combinations when the button is pressed or released.
  • With scene auxiliary unit: Memory function possible.

Technical data

KNX medium:
RF1.R

Start-up mode:
S mode

Rated voltage:
DC 3 V

Batteries:
1 x CR 2032

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.3 MHz

Transmission power:
max. 20 mW

Range (free field):
approx. 100 m

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • A loss of range can occur when using metallic cover frames.
  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.

Scope of supply

  • Batteries are included in the scope of supply.
  • Wireless wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for mounting on smooth, level surfaces.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


RF wall transmitter, 2-gang for KNX
Operating instructions

Operating instructions.

Order no. 5178 ..

PDF, 750 Kb

Load


RF wall transmitter, 2-gang for KNX
Technical Documentation

Technical documentation.

Order no. 5178 ..

PDF, 1.052 Kb

Load


RF wall transmitter, 2-gang for KNX
Product database

from ETS5.7.5

Order no. 5178 ..

ZIP, 242 Kb

Load


RF wall transmitter, 2-gang for KNX
Certificates

EC-Declaration of Conformity

Order no. 5178 ..

PDF, 210 Kb

Load


Ordering info Features Downloads