Pushbutton sensor 3 Basis, 2-gang (1+1) for KNX
System 55, with start-up rocker

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5112 00
5112 00
EAN 4010337086819
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

 

bus coup.3 One of the following articles:
rocker set 2-g in.sp. rocker set 2-g (1+1) rocker set 2-g (1+1) inscr. One of the following articles:
cov.fr. 2-g w/o cb

Optional accessories

Optional spare part

Features

Features

  • Installation on bus coupler 3.
  • Safeguarded from disassembly because it is screw-fastened.
  • Rocker function: Switching, dimming, blind, value transmitter 1-byte, and scene auxiliary unit.
  • White operating LED.
  • Two red status LEDs per operating surface.
  • Inscription space illumination for rocker sets with inscription space.
  • Function of inscription space illumination and status LED can be configured.

Technical data

Ambient temperature:
-5 °C to +45 °C

Protection class:
III

Notes

  • Professional inscription by the Gira inscription servicewww.marking.gira.com.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Scope of supply

  • Plain inscription labels included.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira push button sensor 3
Product information

Product information
Gira push button sensor 3
Controlling the Gira KNX / EIB
electrical installation
Order no. 17171 90

Order no.

PDF, 441 Kb

Load


Push button sensor 3 basic 1-/2-/3-gang
Technical Documentation

Technical documentation.

Order no. 5111 00
5112 00
5113 00

PDF, 1.864 Kb

Load


Push button sensor 3 basic 1-2-/3-gang, Push button sensor 3 comfort 1-/2-/3-/4-/6-gang
Operating instructions

Operating instructions.

Order no. 5111 00
5112 00
5113 00
5131 00
5132 00
5133 00
5134 00
5136 00

PDF, 1.205 Kb

Load


Push button sensor 3 basic 2-gang (1+1)
Product database

Product database from ETS3.0d, 302 KByte.

Order no. 5112 00

VD4, 302 Kb

Load


Ordering info Features Downloads