Connection to suitable evaluation unit (see accessories).
Installation on the surface to be monitored.
Technical data
Rated voltage:
DC 3.3 V to 5 V SELV
Current consumption:
Typically 0.5 mA
Connection cable:
2 m
Protection class:
III
Protection type:
IP67
Ambient temperature:
0 °C to +50 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.