Switching actuator, 16-gang 16 A / blind actuator, 8-gang 16 A Standard for Gira One and KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5028 00
5028 00
EAN 4010337061076
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Optional accessories

Depending on the parameterisation, the actuator can be used as a switching actuator or a blind actuator. Mixed configurations of switching and blind actuators are also possible. For the blind actuator function, two neighbouring relay outputs are combined to form one blind output.

Features

Features

    Function in the Gira One system

    • Actuator for switching devices or for controlling blinds, shutters, awnings, skylight operation.
    • In blind operation, the adjacent outputs (A1/A2, A3/A4...) are combined into one blind output.
    • Mixed operation at one actuator (e.g. A1 and A2 blind, A3 & A4 blind, A5 switching, A6 switching, etc.) is possible.
    • Manual actuation of the outputs.
    • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
    • Encrypted data transfer between the Gira One devices.

    Shading and ventilation function

    • Control of slat blinds, shutters, awnings, skylights or roof domes.
    • Movement times optionally adjustable.
    • Sun protection function with curtain or slat positions at the beginning or end of the function that can be set for each output.
    • Setting of the delay time at the beginning or end of the sunshine.
    • Fabric stretching for awnings.
    • In the event of an active wind alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the wind alarm, the blinds raise and are automatically locked. The status of the binary input is monitored on a cyclical basis.
    • In the event of an active rain alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the rain alarm, the skylights or roof domes close immediately and are automatically locked. The status of the binary input is monitored on a cyclical basis.
    • In the event of an active frost alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the frost alarm, active travel by shutters is stopped and locked to protect the shutter motor. The status of the binary input is monitored on a cyclical basis.
    • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.

    Switching functions

    • NO contact or NC contact operation.
    • Setting of a switch-on or switch-off delay.
    • Staircase function; a pre-warning time can also be set.
    • Parameterisation as a switching function for lights or socket outlets, a garage door function or a door opener function, for example.
    • Garage door function: The time for closing the relay can be parameterised.
    • Door opener function: The time for closing the relay can be parameterised.

    Function in the Gira KNX system

    • Blind or switching operation can be parametrised. In blind operation, the adjacent outputs (A1/A2, A3/A4...) are combined into one blind output. Mixed operation at one actuator (e.g. A1 & A2 blind, A3 & A4 blind, A5 switching, A6 switching ...) is possible.
    • Actively transmitting feedback or status messages can be delayed globally after a bus voltage recovery or ETS programming operation.
    • Manual operation of the outputs independently of KNX with intelligent LED status displays for saving energy.
    • Advanced manual actuation: Toggle between blind mode and switching mode before starting up the ETS.
    • Heartbeat function for monitoring the device, cyclical transmission 1 bit.
    • Bistable relay.
    • Supply from KNX bus, no additional power supply required.
    • Simplified terminal connection (no terminal overlapping).

    Blind functions

    • Operating mode can be parametrised: Control of slat blinds, roller shutters, awnings, skylights or ventilation flaps.
    • Separately parameterisable movement times with movement time extension for movements into the upper end position.
    • For slat blinds, a slat movement time can be parametrised independently.
    • Switchover time for change of direction and times for short and long-term operation (Step, Move) can be set.
    • Feedback on the curtain or slat position. In addition, feedback on an invalid curtain position or a drive movement is possible.
    • Assignments of up to 5 different safety functions (3 wind alarms, 1 rain alarm, 1 frost alarm), or with cyclical monitoring. The safety functions (objects, cycle times, priority) are created in a device-based manner for all outputs. An assignment of individual outputs to the safety functions and the safety reactions can be parametrised based on the channel.
    • Blocking function can be implemented for each blind output.
    • Simple sun protection: Sun protection function with fixed and variable curtain or slat positions at the beginning or end of the function can be activated separately for each output.
    • Up to 16 internal scenes can be parametrised per output.
    • Scene memory function: Additional visual feedback.
    • Twilight function.
    • Status messages for upper and lower end positions.

    Switching functions

    • Independent switching of the switching outputs.
    • NO contact or NC contact operation.
    • Switching feedback: transmitting to the bus cyclically or when there is a change.
    • Logical individual linking function for each output.
    • Reaction upon bus voltage recovery can be set for each output (ON or no reaction).
    • Blocking function with feedback object can be parametrised for each channel.
    • Time functions (switch-on and switch-off delay, staircase light function – also with advance warning function).
    • Integration into light scenes possible: Up to 16 internal scenes can be parametrised per output.

    Technical data

    Gira One Medium:
    Twisted pair YCYM 2 x 2 x 0.8

    KNX medium:
    TP256

    Test voltage:
    4 kV (KNX/EIB bus line)

    Rated voltage
    KNX:
    DC 21 to 32 V SELV

    Switching capacity:
    AC 250 V, 16 A / AC1

    Maximum switch-on current:
    800 A (200 µs), 165 A (20 ms)

    Current carrying capacity of adjacent outputs:
    Total 20 A

    Connected load
    Ohmic load:
    3000 W
    Capacitive load:
    16 A, max. 140 µF
    Motors (blind or fan):
    1380 W
    Light bulbs:
    2300 W
    HV halogen lamps:
    2500 W
    HV LED lamps:
    typically 400 W
    Wound electronic transformer:
    1200 VA
    Tronic transformer:
    1500 W
    Fluorescent lamps, uncompensated:
    1000 VA
    Fluorescent lamps,lead-lag circuit:
    2300 VA
    Fluorescent lamps, parallel-compensated:
    1160 VA
    Mercury-vapour lamps, uncompensated:
    1000 W
    Mercury-vapour lamps, parallel-compensated:
    1160 W

    Connections
    Gira One Bus:
    Connection and junction terminal
    KNX:
    Connection and junction terminal
    Load:
    Screw terminals (max. 4 mm² or 2 x 2.5 mm²)

    Current consumption
    Gira One Bus:
    4 to 18 mA

    Notes

    • KNX Data Secure compatible.
    • Fast application download (long frame support).
    • Firmware can be updated using the Gira ETS Service App (additional software).
    • Installation on DIN top-hat rail.

    Scope of supply

    • KNX connection and junction terminal included in the scope of supply.

    Dimensions

    Modular width (MW): 8

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Gira One
    Guides / system basics

    System basics

    Order no.

    PDF, 52.532 Kb

    Load


    Switching actuator / blind actuator 16 A Standard & Komfort for KNX
    Operating instructions

    Operating instructions.

    Order no. 5023 00
    5028 00
    5030 00
    5033 00
    5038 00
    5040 00

    PDF, 1.146 Kb

    Load


    Switching actuator / blind actuator 16 A Standard for KNX
    Technical Documentation

    Technical documentation, version 2.2.

    Order no. 5023 00
    5028 00
    5030 00

    PDF, 2.607 Kb

    Load


    Switching actuator / blind actuator 16 A Standard for KNX
    Technical Documentation

    Technical documentation, version 2.5.

    Order no. 5023 00
    5028 00
    5030 00

    PDF, 2.408 Kb

    Load


    Switching actuator / blind actuator Standard for Gira One
    Operating instructions

    Operating instructions.

    Order no. 5023 00
    5028 00
    5030 00

    PDF, 705 Kb

    Load


    Switching actuator 16 A / blind actuator 16 A Standard for KNX
    Product database

    Product database from ETS5.7.2

    Order no. 5023 00
    5028 00
    5030 00

    ZIP, 3.098 Kb

    Load


    Ordering info Features Downloads
    Home Gira One and KNX Gira One and KNX: Switching/blind actuators (DRA) Switching actuator, 16-gang 16 A / blind actuator, 8-gang 16 A Standard for Gira One and KNX