KNX pushbutton sensor 4 Komfort, 2-gang

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
white
Order no. 5002 003
5002 003
EAN 4010337070856
Packing unit 1
PS 06
anthracite
Order no. 5002 028
5002 028
EAN 4010337070863
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Optional accessories

Features

Features

  • Pushbutton sensor with integrated bus coupler and the option of connecting a wired remote sensor.
  • Operating surface made of high-quality three-millimetre thick real material (glass, stainless steel, aluminium).
  • Rocker or button function can be set for each operating surface.
  • Tactile feedback when a button is pressed.
  • Functions: Switching, dimming, blinds, value transmitter, scene auxiliary unit, 2-channel operation and controller auxiliary unit.
  • Switching: Reaction when pressed and/or released, switching on, switching off, changing over.
  • Dimming: Times for short and long actuations, dimming in different levels, telegram repetition in the event of long actuation, sending a stop telegram at the end of actuation.
  • Blind controller: four different operating concepts with times for short and long actuation and slat adjustment.
  • Value transmitter function: Value range selection, value on actuation.
  • Scene auxiliary unit: with or without storage function, calling up internal scenes with or without storage function.
  • 2-channel operation: The operation of two independent channels can be set for every rocker or every button. This allows up to two telegrams to be sent on the bus at the push of a button. The channels can be parametrised independently of each other for switching, value transmitting or scene functions.

Controller auxiliary unit properties

  • An external room temperature controller can be controlled with the controller auxiliary unit button function.
  • Operating mode switching, forced operating mode switching, presence function and target value adjustment.
  • Evaluation of the controller status via status LED.

Functions of the status LEDs

  • Every status LED can be parametrised independently of the operating surface.
  • The status LEDs can light up in red, green, blue, yellow, cyan, orange, violet or white as required.
  • Status LED functions: always OFF, always ON, actuation display, telegram acknowledgement, status display, inverted status display, activation via a separate LED object, operating state display, controller status display, presence status display and inverted presence status display.
  • In addition, a superordinate function can be enabled for every status LED, allowing another colour and display type to be set.

General functions

  • Alarm message LED: All LEDs of the pushbutton sensor can flash red simultaneously in the event of an alarm message.
  • Orientation lighting LED: For orientation, all LEDs can be switched off or on permanently, indicate the status of a separate communication object (ON, OFF, flashing) or be switched on when a button is pressed and automatically switched off again after a delay time passes.
  • Night-time reduction LED: Control of the brightness of all status LEDs via a communication object. This means that the brightness can be reduced to a value configured in the ETS during night hours.
  • Function for disabling individual buttons or rockers.
  • Scene function: Internal storage of up to eight scenes with eight output channels.
  • Temperature measurement: Room temperature measurement by internal sensors, internal and wired remote sensors or internal and external sensors.
  • Room humidity measurement: Measurement of the room humidity by internal sensors.
  • Disassembly safeguard
  • Rockers can be customised via the Gira Inscription Service.
  • Rocker sets with up to 3 mm thick real material available separately.
  • KNX Data Secure prepared.
  • Firmware can be updated using the Gira ETS Service App (additional software).

Technical data

KNX medium:
TP256

KNX connection:
Connection and junction terminal

Protection class:
III

Installation depth:
16 mm

Keypad:
95 x 95 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • Professional labelling with the Gira Inscription Service www.marking.gira.com.
  • The pushbutton sensor is supplied with a program-neutral start-up rocker. The suitable rocker set for the design line must be ordered separately.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 5002003

RFA, 380 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 5002003

IFC, 41 Kb

Load


Pushbutton sensor 4 Komfort
Operating instructions

Operating instructions.

Order no. 5001 ..
5002 ..
5004 ..

PDF, 1.712 Kb

Load


Pushbutton sensor 4 Komfort
Technical Documentation

Technical documentation.

Order no. 5001 ..
5002 ..
5004 ..

PDF, 2.256 Kb

Load


Pushbutton sensor 4 Komfort
Product database

Product database from ETS5.6

Order no. 5001 ..
5002 ..
5004 ..

ZIP, 1.050 Kb

Load


Pushbutton sensor 4 Komfort
Operating instructions

Operating instructions.

Order no. 5001 ..
5002 ..
5004 ..

PDF, 1.712 Kb

Load


Pushbutton sensor 4 Komfort
Technical Documentation

Technical documentation.

Order no. 5001 ..
5002 ..
5004 ..

PDF, 2.256 Kb

Load


Pushbutton sensor 4 Komfort
Product database

Product database from ETS5.6

Order no. 5001 ..
5002 ..
5004 ..

ZIP, 1.050 Kb

Load


Ordering info Features Downloads