SCHUKO socket outlet 16 A 250 V~ with shutter, without mounting claws
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4755 01
4755 01
EAN 4010337093879
Packing unit 10
PS 01
pure white glossy
Order no. 4755 03
4755 03
EAN 4010337093893
Packing unit 10
PS 01
pure white matt
Order no. 4755 27
4755 27
EAN 4010337093916
Packing unit 10/100
PS 01
anthracite
Order no. 4755 28
4755 28
EAN 4010337093923
Packing unit 10
PS 11
colour aluminium
Order no. 4755 26
4755 26
EAN 4010337093909
Packing unit 1/5
PS 11
black matt
Order no. 4755 005
4755 005
EAN 4010337093862
Packing unit 10
PS 11
grey matt
Order no. 4755 015
4755 015
EAN 4010337093886
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 2755 ...

Optional accessories

Features

Features

  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
shutter:
0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads