Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus)
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4489 01
4489 01
EAN 4010337095903
Packing unit 1/5
PS 02
pure white glossy
Order no. 4489 03
4489 03
EAN 4010337095927
Packing unit 1/5
PS 02
pure white matt
Order no. 4489 27
4489 27
EAN 4010337095941
Packing unit 1/5
PS 02
anthracite
Order no. 4489 28
4489 28
EAN 4010337095958
Packing unit 1/5
PS 02
colour aluminium
Order no. 4489 26
4489 26
EAN 4010337095934
Packing unit 1/5
PS 02
black matt
Order no. 4489 005
4489 005
EAN 4010337095897
Packing unit 1/5
PS 02
grey matt
Order no. 4489 015
4489 015
EAN 4010337095910
Packing unit 1/5
PS 02
stainless steel (lacquered)
Order no. 4489 600
4489 600
EAN 4010337095965
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 1172 ...

Features

Features

  • Socket outlet with earth pin and recessed light strip.
  • The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
  • The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected.
  • The LED light is completely integrated in the cover plate, eliminating the need for separate connection.
  • With plug terminals.
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Power consumption
Operation:
0.25 W/0.35 VA/1.5 mA
Standby:
0.175 W/0.25 VA/1.0 mA

Light intensity:
0.2 cd

Installation depth:
29 mm

Ambient temperature:
0 °C to +40 °C

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Approved in accordance with NF C 61-314:2017.
  • Approved in accordance with NBN C 61-112-1:2017.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Socket outlet 16 A 250 V~ with LED orientation light and shutter
Operating instructions

Operating instructions.

Order no. 4170 ..
4489 ..

PDF, 458 Kb

Load


Ordering info Features Downloads