New

Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus)
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4485 01
4485 01
EAN 4010337095668
Packing unit 1/5
PS 01
pure white glossy
Order no. 4485 03
4485 03
EAN 4010337095682
Packing unit 10/100
PS 01
pure white matt
Order no. 4485 27
4485 27
EAN 4010337095712
Packing unit 10
PS 01
anthracite
Order no. 4485 28
4485 28
EAN 4010337095729
Packing unit 10
PS 11
colour aluminium
Order no. 4485 26
4485 26
EAN 4010337095705
Packing unit 10
PS 11
black matt
Order no. 4485 005
4485 005
EAN 4010337095651
Packing unit 10
PS 11
grey matt
Order no. 4485 015
4485 015
EAN 4010337095675
Packing unit 1/5
PS 11
stainless steel
Order no. 4485 600
4485 600
EAN 4010337095736
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces fully compatible 0485 ...

Optional accessories

Features

Features

  • With plug terminals.
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Replaces fully compatible 0485 ...:

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
increased contact protection:
0°C to +45°C

Notes

  • Approved in accordance with NF C 61-314:2017.
  • Approved in accordance with NBN C 61-112-1:2017.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads