SCHUKO socket outlet 16 A 250 V~ without mounting claws
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4466 01
4466 01
EAN 4010337095088
Packing unit 10
PS 21
pure white glossy
Order no. 4466 03
4466 03
EAN 4010337095101
Packing unit 10
PS 21
pure white matt
Order no. 4466 27
4466 27
EAN 4010337095125
Packing unit 10/100
PS 21
anthracite
Order no. 4466 28
4466 28
EAN 4010337095132
Packing unit 10/100
PS 11
colour aluminium
Order no. 4466 26
4466 26
EAN 4010337095118
Packing unit 10
PS 11
black matt
Order no. 4466 005
4466 005
EAN 4010337095071
Packing unit 10/100
PS 11
grey matt
Order no. 4466 015
4466 015
EAN 4010337095095
Packing unit 1/5
PS 11
stainless steel
Order no. 4466 600
4466 600
EAN 4010337095149
Packing unit 10
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 0466 ...

Optional accessories

Features

Features

  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads