SCHUKO socket outlet 16 A 250 V~ with inscription space and increased contact protection (Safety Plus)
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4462 01
4462 01
EAN 4010337093367
Packing unit 1/5
PS 01
pure white glossy
Order no. 4462 03
4462 03
EAN 4010337093381
Packing unit 1/5
PS 01
pure white matt
Order no. 4462 27
4462 27
EAN 4010337093404
Packing unit 1/5
PS 01
anthracite
Order no. 4462 28
4462 28
EAN 4010337093411
Packing unit 1/5
PS 11
colour aluminium
Order no. 4462 26
4462 26
EAN 4010337093398
Packing unit 1/5
PS 11
black matt
Order no. 4462 005
4462 005
EAN 4010337093350
Packing unit 1/5
PS 11
grey matt
Order no. 4462 015
4462 015
EAN 4010337093374
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 0462 ...

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
increased contact protection:
0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Scope of supply

  • Inscription label “EDV” is enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads