SCHUKO socket outlet 16 A 250 V~with inscription space
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4457 01
4457 01
EAN 4010337093244
Packing unit 1/5
PS 01
pure white glossy
Order no. 4457 03
4457 03
EAN 4010337093268
Packing unit 1/5
PS 01
pure white matt
Order no. 4457 27
4457 27
EAN 4010337093329
Packing unit 1/5
PS 01
anthracite
Order no. 4457 28
4457 28
EAN 4010337093336
Packing unit 1/5
PS 11
colour aluminium
Order no. 4457 26
4457 26
EAN 4010337093312
Packing unit 1/5
PS 11
black matt
Order no. 4457 005
4457 005
EAN 4010337093237
Packing unit 1/5
PS 11
grey matt
Order no. 4457 015
4457 015
EAN 4010337093251
Packing unit 1/5
PS 11
Stainless steel (lacquered)
Order no. 4457 600
4457 600
EAN 4010337093343
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces fully compatible 0457 ...

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Scope of supply

  • Inscription label “EDV” is enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads