SCHUKO socket outlet 16 A 250 V~ with shutter
Plug terminals

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4453 01
4453 01
EAN 4010337093718
Packing unit 10/100
PS 01
pure white glossy
Order no. 4453 03
4453 03
EAN 4010337093732
Packing unit 10/100
PS 01
pure white matt
Order no. 4453 27
4453 27
EAN 4010337093763
Packing unit 10/100
PS 01
anthracite
Order no. 4453 28
4453 28
EAN 4010337093770
Packing unit 10/100
PS 11
colour aluminium
Order no. 4453 26
4453 26
EAN 4010337093756
Packing unit 10
PS 11
black matt
Order no. 4453 005
4453 005
EAN 4010337093701
Packing unit 10/100
PS 11
grey matt
Order no. 4453 015
4453 015
EAN 4010337093725
Packing unit 1/5
PS 11
stainless steel
Order no. 4453 600
4453 600
EAN 4010337093787
Packing unit 1/5
PS 11
bronze / black
Order no. 4453 603
4453 603
EAN 4010337093794
Packing unit 1/5
PS 11
bronze / cream white
Order no. 4453 613
4453 613
EAN 4010337093817
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Bronze, discontinued item. Available until 06/2024.
Bronze, discontinued item. Available until 06/2024.

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
shutter:
0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads