SCHUKO socket outlet 16 A 250 V~with control light and inscription space
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4452 01
4452 01
EAN 4010337094630
Packing unit 1/5
PS 01
pure white glossy
Order no. 4452 03
4452 03
EAN 4010337094654
Packing unit 1/5
PS 01
pure white matt
Order no. 4452 27
4452 27
EAN 4010337094678
Packing unit 1/5
PS 01
anthracite
Order no. 4452 28
4452 28
EAN 4010337094685
Packing unit 1/5
PS 11
colour aluminium
Order no. 4452 26
4452 26
EAN 4010337094661
Packing unit 1/5
PS 11
black matt
Order no. 4452 005
4452 005
EAN 4010337094623
Packing unit 1/5
PS 11
grey matt
Order no. 4452 015
4452 015
EAN 4010337094647
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 0452 ...

Optional accessories

LED lighting elements (new generation)

surge prot.mod.

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Scope of supply

  • A neon lamp element is included in the scope of supply.
  • Inscription label “EDV” is enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads