Also for use in Gira energy profiles and underfloor systems.
For screw mounting.
Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
Low installation depth.
Large, ergonomically shaped release levers.
Sturdy earth bar with solid earthing fingers.
Sturdy and corrosion-resistant steel support ring.
Shatter-proof thermoplastic base.
Technical data
Installation depth:
32 mm
Conductors:
Rigid and flexible
Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection:
0°C to +45°C
Notes
With increased contact pressure of the grounding bar tested in compliance with T.N.O.
Increased contact protection (Safety Plus) in accordance with IEC 60884-1.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.