SCHUKO socket outlet 16 A 250 V~ with insert rotated by 30° and increased contact protection (Safety Plus), without mounting claws
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4418 01
4418 01
EAN 4010337094920
Packing unit 1/5
PS 01
pure white glossy
Order no. 4418 03
4418 03
EAN 4010337094944
Packing unit 1/5
PS 01
pure white matt
Order no. 4418 27
4418 27
EAN 4010337094999
Packing unit 1/5
PS 01
anthracite
Order no. 4418 28
4418 28
EAN 4010337095026
Packing unit 1/5
PS 11
colour aluminium
Order no. 4418 26
4418 26
EAN 4010337094982
Packing unit 1/5
PS 11
black matt
Order no. 4418 005
4418 005
EAN 4010337094913
Packing unit 1/5
PS 11
grey matt
Order no. 4418 015
4418 015
EAN 4010337094937
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 0418 ...

Optional accessories

Features

Features

  • Especially suited for angled plugs.
  • Also for use in Gira energy profiles and underfloor systems.
  • For screw mounting.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
32 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
increased contact protection:
0°C to +45°C

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads