SCHUKO socket outlet 16 A 250 V~
Plug terminals

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4188 01
4188 01
EAN 4010337092872
Packing unit 10/100
PS 21
pure white glossy
Order no. 4188 03
4188 03
EAN 4010337092896
Packing unit 10/100
PS 21
pure white matt
Order no. 4188 27
4188 27
EAN 4010337092940
Packing unit 10/100
PS 21
anthracite
Order no. 4188 28
4188 28
EAN 4010337092957
Packing unit 10/100
PS 11
colour aluminium
Order no. 4188 26
4188 26
EAN 4010337092933
Packing unit 10/100
PS 11
black matt
Order no. 4188 005
4188 005
EAN 4010337092865
Packing unit 10/100
PS 11
grey matt
Order no. 4188 015
4188 015
EAN 4010337092889
Packing unit 1/5
PS 11
stainless steel
Order no. 4188 600
4188 600
EAN 4010337092964
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
32 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Cradle to Cradle Certified
Certificates

Order no.

PDF, 454 Kb

Load


Gira SCHUKO socket outlet
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Order no. 4188 03

PDF, 294 Kb

Load


Ordering info Features Downloads