New

LED lighting element 12 – 30 V~ / variant 4

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
LED white, 0.5 mA
Order no. 3794 010
3794 010
EAN 4010337110392
Packing unit 1/5
PS 01
LED red, 0.5 mA
Order no. 3794 011
3794 011
EAN 4010337110446
Packing unit 1/5
PS 01
LED orange, 0.5 mA
Order no. 3794 012
3794 012
EAN 4010337110347
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Features

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool article numbers old/new
More

Order overview LED illumination elements
More

Combination options, connection options and functions LED illumination elements
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Combination options, connection options and functions
Technical Documentation

LED lighting elements: Combination options, connection options and functions

Order no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..

PDF, 1.488 Kb

Load


Order directory for LED lighting elements
Technical Documentation

Order directory for LED lighting elements: New generation switches

Order no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..

PDF, 30 Kb

Load


Ordering info Features Downloads