New

Rocker button 10 A 250 V~ with inscription space
1-pole NO contact with sep. signal contact

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 3152 31
3152 31
EAN 4010337124085
Packing unit 1
PS 14
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 02/2025.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Necessary accessories

Optional accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be connected to be illuminated.

Scope of supply

  • Blank inscription label enclosed.
  • Inscription labels with symbols “Light”, “Call button” and “Door” are enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool article numbers old/new
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads