New product. Available from 11/2024.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.
Features
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Technical data
Connection cross section
For rigid and flexible conductors up to:
2.5 mm²
Rated output
LEDi/CFLi:
100 W
Notes
For wall and ceiling mounting.
Scope of supply
All devices are delivered including mounting plate, cable and duct entries.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.