British Standard rocker switch (BS EN 60669-1) 3-gang with rockers
System 55, 1-way switch

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2830 01
2830 01
EAN 4010337830016
Packing unit 10
PS 29
pure white glossy
Order no. 2830 03
2830 03
EAN 4010337830030
Packing unit 10
PS 29
anthracite
Order no. 2830 28
2830 28
EAN 4010337830283
Packing unit 10
PS 29
colour aluminium
Order no. 2830 26
2830 26
EAN 4010337830269
Packing unit 10
PS 29
black matt
Order no. 2830 005
2830 005
EAN 4010337038580
Packing unit 10
PS 29
grey matt
Order no. 2830 015
2830 015
EAN 4010337087113
Packing unit 10
PS 29
stainless steel (lacquered)
Order no. 2830 600
2830 600
EAN 4010337022022
Packing unit 10
PS 29
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Technical data

Installation depth:
25 mm

Connection cross section
for conductors up to:
2.5 mm²

Rated output:
100 W LED load (IEC 60669)

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads