British Standard switch (BS EN 60669-1) 45 A 250 V~
System 55, Off-switch 2-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2821 01
2821 01
EAN 4010337035886
Packing unit 10
PS 29
pure white glossy
Order no. 2821 03
2821 03
EAN 4010337035893
Packing unit 10
PS 29
anthracite
Order no. 2821 28
2821 28
EAN 4010337035909
Packing unit 1
PS 29
colour aluminium
Order no. 2821 26
2821 26
EAN 4010337035916
Packing unit 10
PS 29
black matt
Order no. 2821 005
2821 005
EAN 4010337053361
Packing unit 10
PS 29
grey matt
Order no. 2821 015
2821 015
EAN 4010337087106
Packing unit 10
PS 29
stainless steel (lacquered)
Order no. 2821 600
2821 600
EAN 4010337035930
Packing unit 10
PS 29
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces2838 ..

Features

Technical data

Installation depth:
16 mm

Connection cross section
maximum:
2 x 6 mm² or1 x 10 mm²

Notes

  • Individual device. Cannot be combined.
  • A square BS installation box is required for the installation.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads