SCHUKO double socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) for flush-mounted device box, 1.5-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2735 01
2735 01
EAN 4010337000822
Packing unit 10
PS 01
pure white glossy
Order no. 2735 03
2735 03
EAN 4010337771371
Packing unit 1
PS 01
pure white matt
Order no. 2735 27
2735 27
EAN 4010337771555
Packing unit 1
PS 01
anthracite
Order no. 2735 28
2735 28
EAN 4010337771364
Packing unit 1
PS 11
colour aluminium
Order no. 2735 26
2735 26
EAN 4010337000785
Packing unit 1
PS 11
black matt
Order no. 2735 005
2735 005
EAN 4010337037521
Packing unit 10
PS 11
grey matt
Order no. 2735 015
2735 015
EAN 4010337085294
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
25 mm

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Profile height:
6 mm

Notes

  • Suitable for Attema compact device boxes UK 40 and type H 140 from ABB/HAF.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads