SCHUKO double socket outlet 16 A 250 V~ with shutter for flush-mounted device box, 1-gang

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2731 01
2731 01
EAN 4010337881100
Packing unit 1
PS 01
pure white glossy
Order no. 2731 03
2731 03
EAN 4010337881117
Packing unit 1
PS 01
pure white matt
Order no. 2731 27
2731 27
EAN 4010337881124
Packing unit 10
PS 01
anthracite
Order no. 2731 28
2731 28
EAN 4010337000778
Packing unit 1
PS 11
colour aluminium
Order no. 2731 26
2731 26
EAN 4010337000761
Packing unit 10
PS 11
black matt
Order no. 2731 005
2731 005
EAN 4010337037538
Packing unit 10
PS 11
grey matt
Order no. 2731 015
2731 015
EAN 4010337085256
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
25 mm

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
shutter:
0°C to +45°C

Profile height:
17,5 mm

Notes

  • Fits into any standard device box.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads