The RCD-protected socket outlet is a built-in protective device with a voltage-independent residual current tripping in accordance with VDE 0664.
This device works like an RCD switch.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Rated current:
16 A
Rated residual current:
30 mA
Installation depth:
32 mm
Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²
Ambient temperature:
-25 °C to +40 °C
Notes
Mounting in a deep device box.
Increased contact protection (Safety Plus) in accordance with IEC 60884-1.
Residual current devices (RCDs) in a unit with one socket outlet can also provide protection for an adjacent socket outlet (under a shared cover), DIN VDE 0100-530:2018-06.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.