Kaiser turbo cutter MULTI 4000

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2497 00
2497 00
EAN 4010337031239
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • High cutting capacity.
  • Precise cut for circular drill holes.
  • High rotating accuracy.
  • Removable edge countersink.
  • Suitable for all drills with 13 mm drill chuck.
  • With edge countersink and PCB ejector.

Technical data

Drill hole Ø:
68 mm

Drill hole depth:
36 mm

Notes

  • Kaiser Order No. 1083-10

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads