Rated voltage:
AC 230 V, 50/60 Hz
HV LED lamps (leading edge):
typ. 3 to 100 W
HV LED lamps (trailing edge):
typically 3 to 400 W
Compact fluorescent lamp:
typ. 3 to 100 W
HV halogen lamps:
20 to 420 W
Gira tronic transformers:
20 to 420 W
Electronic transformer with LV LED (leading edge):
typically 20 to 100 W
Electronic transformer with LV LED (trailing edge):
typically 20 to 200 W
Wound transformer:
20 to 420 VA
Wound transformer with NV-LED:
typically 20 to 100 VA
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:
max. 10
Auxiliary unit:
max. 100 m
Installation:
in device box pursuant to DIN 49073
Fine-wire without ferrule:
max. 4 mm²
Fine-wire with ferrule:
max. 4 mm²
Ambient temperature:
-5 °C to +45 °C