LED orientation light for use in the private and commercial sectors.
The orientation light is used, for example, to illuminate stairs or as an orientation aid in dark rooms.
The brightness of the light can be set individually.
A film which can be inscribed individually can be laid in the cover plate.
Pictograms for room and route marking can be inserted.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Power consumption:
1.7 W/8.5 VA
Brightness range:
3 to 100 %
Number of LEDs:
4
Colour temperature
White:
Approx. 5000 K
Installation depth:
30 mm
Connection cross section
maximum:
1.5 mm²
Ambient temperature:
0 °C to +40 °C
Notes
Professional inscription by the Gira inscription servicewww.marking.gira.com.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.