KNX Module for smoke alarm device Dual

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2343 00
2343 00
EAN 4010337013518
Packing unit 1/5
PS 46
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • The KNX module enables connection of the Dual Q smoke alarm device to a KNX system.
  • Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS.
  • Alarm
  • Auxiliary unit alarm (for networking several smoke alarm devices via KNX).
  • Wired alarm (wired networking of several smoke alarm devices).
  • Signal transmitter (to switch on signalling tone)
  • Status messages.
  • Fault messages.

Technical data

KNX medium:
TP256

KNX connection:
Connection and junction terminal

Ambient temperature:
-5 °C to +50 °C

Notes

  • The KNX module is easy to plug in at the interface of the Dual smoke alarm device. The networking terminals of the smoke alarm device can continue to be used when the module is attached.
  • Please note the planning information in the “Technical Information” brochure, www.download.gira.com.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


KNX module for smoke alarm device Dual/VdS and Q-Label
Operating instructions

Installation and operating instructions

Order no. 2343 00

PDF, 408 Kb

Load


KNX module for smoke alarm devices Dual/VdS and Q-Label
Technical Documentation

Technical Documantation

Order no. 2343 00

PDF, 351 Kb

Load


KNX module for smoke alarm devices Dual/VdS and Q-Label
Product database

Product database for ETS 3.0f and higher

Order no. 2343 00

VD5, 33 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Smoke alarm device Dual Q
Certificates

EC-Declaration of Conformity

Order no. 2336 02
2346 02

PDF, 242 Kb

Load


Ordering info Features Downloads