Flush-mounted radio speaker

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2282 01
2282 01
EAN 4010337076230
Packing unit 1
PS 03
pure white glossy
Order no. 2282 03
2282 03
EAN 4010337076247
Packing unit 1
PS 03
pure white matt
Order no. 2282 27
2282 27
EAN 4010337076254
Packing unit 1
PS 03
anthracite
Order no. 2282 28
2282 28
EAN 4010337076261
Packing unit 1
PS 03
colour aluminium
Order no. 2282 26
2282 26
EAN 4010337076162
Packing unit 1
PS 03
black glass appearance
Order no. 2282 05
2282 05
EAN 4010337889182
Packing unit 1
PS 03
black matt
Order no. 2282 005
2282 005
EAN 4010337037286
Packing unit 1
PS 03
grey matt
Order no. 2282 015
2282 015
EAN 4010337083931
Packing unit 1
PS 03
stainless steel
Order no. 2282 600
2282 600
EAN 4010337032861
Packing unit 1
PS 03
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
2282 05 Discontinued item. Available until 12/2026.

Necessary accessories

One of the following articles:
 

RDS FM radio w/o speaker

Optional accessories

Features

Features

  • Speaker for connection to the Gira flush-mounted radio.

Technical data

Installation depth:
32 mm

Connection cross section
Speaker/AUX connection:
1.5 mm²

Impedance:
8 Ω

Ambient temperature:
-5 °C to +50 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 228228

RFA, 568 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 228228

IFC, 28 Kb

Load


RDS flush-mounted radio
Operating instructions

Operating instructions.

Order no. 2280 ..
2284 ..

PDF, 160 Kb

Load


Ordering info Features Downloads