RDS flush-mounted radio with a loudspeaker
Operating top unit in black glass finish, System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2280 01
2280 01
EAN 4010337067986
Packing unit 1
PS 03
pure white glossy
Order no. 2280 03
2280 03
EAN 4010337068013
Packing unit 1
PS 03
pure white matt
Order no. 2280 27
2280 27
EAN 4010337076056
Packing unit 1
PS 03
anthracite
Order no. 2280 28
2280 28
EAN 4010337068044
Packing unit 1
PS 03
colour aluminium
Order no. 2280 26
2280 26
EAN 4010337068020
Packing unit 1
PS 03
black glass appearance
Order no. 2280 05
2280 05
EAN 4010337889175
Packing unit 1
PS 03
black matt
Order no. 2280 005
2280 005
EAN 4010337038054
Packing unit 1
PS 03
grey matt
Order no. 2280 015
2280 015
EAN 4010337083924
Packing unit 1
PS 03
stainless steel
Order no. 2280 600
2280 600
EAN 4010337021070
Packing unit 1
PS 03
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2024.

Optional accessories

Optional spare part

Features

Features

  • FM radio with RDS display for flush-mounted installation.
  • The RDS flush-mounted radio consists of a radio insert with operating top unit and speaker insert with cover.
  • The radio insert is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.
  • The speaker can be installed in combination with the radio insert or separately in a device box. Two speakers can be connected to the radio insert.
  • The radio automatically detects connected loudspeakers and switches between stereo and mono mode.
  • With a corresponding RDS signal, the display of the operating top unit shows the station name, the transmission frequency and the time.
  • Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.
  • The RDS flush-mounted radio has two station presets, to each of which a station setting can be saved and called up at the press of a button.
  • The auxiliary input can be used to switch on the radio with a light switch, for example, or an automatic control switch together with the room lighting.
  • The stereo AUX input on the radio can be used to feed signals from external audio sources, e.g. MP3 players, into the radio. To connect the external audio source, an additional cinch audio insert is required, which is connected to the AUX terminals of the radio insert.
  • The docking station insert is connected directly to the stereo AUX input for music playback.
  • In sleep mode the radio switches off automatically 30 minutes after switching on.

Technical data

Frequency range:
87.50 to 107.90 MHz

Rated voltage:
AC 230 V

Connection:
Screw terminals

Installation depth:
32 mm

Connection cross section
Mains connection:
2.5 mm²
Speaker/AUX connection:
1.5 mm²

Ambient temperature:
-5 °C to +50 °C

Notes

  • Reception interference can result in combination with additional electronic devices under one cover plate.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 228003

RFA, 448 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 228003

IFC, 94 Kb

Load


RDS flush-mounted radio
Operating instructions

Operating instructions.

Order no. 2280 ..
2284 ..

PDF, 160 Kb

Load


Ordering info Features Downloads