Weather station Standard for KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2150 04
2150 04
EAN 4010337058441
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 07/2024.

Necessary accessories

Optional accessories

Features

Features

  • Weather station Standard for measuring and evaluating weather data (wind speed, precipitation, twilight, temperature, and brightness).
  • Installation outdoors of buildings, preferably in the roof area.
  • Temperature sensor for measuring the outside temperature.
  • Wind sensor (thermal) for determining the wind speed.
  • Twilight sensor for measuring the brightness in the twilight range.
  • Three brightness sensors arranged at 90° to each other determine the brightness in daylight and sunshine depending on the direction.
  • Rain sensor for recording precipitation.
  • A teach-in function enables a current measured value to be applied as a limit. This can be triggered by pressing an external button, for example.
  • Two limits with an adjustable hysteresis per sensor (except rain sensor) can be parameterised.
  • All limit objects have a parameterisable switch-on and switch-off delay.
  • Six logic gates (AND, AND with return, OR, exclusive OR, NAND, NOR) with up to four inputs for external and internal 1-bit values.
  • Four blocking elements for blocking functions or manual operation.
  • Cyclical transmission in case of a value change.

Technical data

KNX medium:
TP1-64

Rated voltage:
AC/DC 24 V SELV

Power consumption:
7 W

Measurement range
Wind speed:
0 to 40 m/s
Brightness:
1 to 110 klx
twilight:
0 to 674 lx
Precipitation:
Yes/No (binary)

Protection class:
IP44

Ambient temperature:
-20 °C to +55 °C

Notes

  • Direct sunlight can impact temperature measurement.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 215004

RFA, 444 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 215004

IFC, 69 Kb

Load


Standard weather station
Operating instructions

Operating manual.

Order no. 2150 04

PDF, 1.484 Kb

Load


Weather station standard
Product database

Product database from ETS3.0d, 155 kbyte.

Order no. 2150 04

VD4, 157 Kb

Load


Weather station standard
Technical Documentation

Technical documentation.

Order no. 2150 04

PDF, 3.581 Kb

Load


Weather station standard
Product database

Product database from ETS2, 157 kbyte.

Order no. 2150 04

VD2, 159 Kb

Load


Ordering info Features Downloads