Power supply 640 mA with integrated choke for Gira One and KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2130 00
2130 00
EAN 4010337023234
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Features

Features

    Function in Gira One and KNX system

    • Two identical power supplies can be switched directly in parallel to increase power.

    Technical data

    Output current:
    640 mA

    Short-circuit current:
    max. 1.5 A

    Scope of supply

    • KNX connection and junction terminal included in the scope of supply.

    Dimensions

    Modular width (MW): 4

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    IFC file for BIM (Building information modeling)

    Order no. 213000

    IFC, 14 Kb

    Load


    Gira One
    Guides / system basics

    System basics

    Order no.

    PDF, 52.532 Kb

    Load


    Power supplies with integrated choke
    Product database

    from ETS4

    Order no. 2120 00
    2122 00
    2130 00
    2138 00

    ZIP, 42 Kb

    Load


    Power supply with integrated choke
    Operating instructions

    Operating instructions.

    Order no. 2120 00
    2122 00
    2130 00
    2138 00

    PDF, 727 Kb

    Load


    Power supply with integrated choke
    Technical Documentation

    Technical documentation.

    Order no. 2120 00
    2122 00
    2130 00
    2138 00

    PDF, 2.687 Kb

    Load


    Ordering info Features Downloads
    Home Gira One and KNX Gira One and KNX: Power supplies Power supply 640 mA with integrated choke for Gira One and KNX