Object controller with button interface, 4-gang for KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2101 01
2101 01
EAN 4010337048183
Packing unit 1
PS 06
pure white glossy
Order no. 2101 03
2101 03
EAN 4010337048190
Packing unit 1
PS 06
pure white matt
Order no. 2101 27
2101 27
EAN 4010337048244
Packing unit 1
PS 06
anthracite
Order no. 2101 28
2101 28
EAN 4010337048251
Packing unit 1
PS 06
colour aluminium
Order no. 2101 26
2101 26
EAN 4010337048237
Packing unit 1
PS 06
black matt
Order no. 2101 005
2101 005
EAN 4010337037248
Packing unit 1
PS 06
grey matt
Order no. 2101 015
2101 015
EAN 4010337083030
Packing unit 1
PS 06
stainless steel
Order no. 2101 600
2101 600
EAN 4010337021513
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

The flush-mounted continuous controllers and the object controllers combine the functions of a bus coupler for KNX, a room temperature controller with specified setpoint value, and a binary input.

Features

Features

  • Four zero-voltage contacts can be connected to the binary input.
  • Input 1 can be used to connect a remote sensor for the temperature measurement in the floor.
  • Two inputs can be parameterised as outputs (max. 0.8 mA).
  • The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable temperature setpoint to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here.

Controller

  • 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode).
  • Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling.
  • Preset control parameters for common radiators/cooling units.
  • Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked.
  • Valve protection function (valve is opened cyclically every 24 hours).
  • Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off)
  • Temperature detection via an internal and/or external sensor (average value calculation for large areas).

Inputs

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour upon bus voltage recovery can be configured separately for each input.
  • Telegram rate limiting.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set.
  • Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function.
  • Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller.

Outputs

  • Independent switching of a maximum of 2 outputs.

Technical data

KNX medium:
TP256

Ambient temperature:
-5 °C to +45 °C

Cable length
Inputs and outputs:
Max. 5 m
Temperature sensor:
Max. 50 m

Installation depth:
23 mm

Connection cross section
J-Y(St)Y:
2 × 2 × 0.8 mm²

Notes

  • No separate bus coupler is required.
  • The use of a switch terminal box for connection of the external inputs is recommended.
  • The object controller has no operating or display elements.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Continuous regulator/object regulator with push button interface, 4-gang
Technical Documentation

Technical documentation.

Order no. 2100 ..
2101 ..

PDF, 1.129 Kb

Load


Object regulator
Operating instructions

Operating instructions.

Order no. 2101 ..

PDF, 857 Kb

Load


Object regulator with 4-gang button interface
Product database

Product database from ETS3.0d, 173 kbytes.

Order no. 2101 ..

VD4, 301 Kb

Load


Object regulator with push button interface, 4-gang
Product database

Product database from ETS2, 176 kbytes.

Order no. 2101 ..

VD2, 300 Kb

Load


Ordering info Features Downloads