Continuous controller with button interface, 4-gang for KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2100 112
2100 112
EAN 4010337048176
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • The setpoint value is changed using the adjustment dial.
  • A presence button is used to switch between Comfort and Standby mode.
  • The current statuses are displayed on the continuous controller by LEDs.

Technical data

Installation depth:
23 mm

Connection cross section
J-Y(St)Y:
2 × 2 × 0.8 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Continuous regulator with 4-gang button interface
Product database

Product database from ETS2, 176 kbytes.

Order no. 2100 ..

VD2, 300 Kb

Load


Continuous regulator with 4-gang button interface
Product database

Product database from ETS3.0d, 174 kbytes.

Order no. 2100 ..

VD4, 301 Kb

Load


Continuous regulator/object regulator with push button interface, 4-gang
Technical Documentation

Technical documentation.

Order no. 2100 ..
2101 ..

PDF, 1.129 Kb

Load


Continuous-action regulator
Operating instructions

Operating instructions.

Order no. 2100 ..

PDF, 1.185 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Ordering info Features Downloads