Gira X1

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2096 00
2096 00
EAN 4010337023647
Packing unit 1
PS 25
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Visualisation server for mobile end devices (iOS and Android) and logic module in one device.
  • Gira Smart Home App also available for PCs with Windows® operating system.
  • Visualisation functions:Dimmer (RGB, RGBW, Tunable White), switch, button, blind and shutter with or without positioning, heating, air conditioning, scene auxiliary unit, scene set, IP camera, status display, value transmitter, percentage value transmitter, temperature value transmitter, sauna control, audio control, and A/C
  • Up to 250 functions can be controlled via the app for each project.
  • Up to 250 function clocks can be set by the user in the app.
  • Up to 62 users can be created in user management.
  • Presence simulation
  • Voice control (Amazon Alexa and Google Assistant) in combination with Gira S1.
  • Push notifications can be sent in combination with the Gira S1.
  • Connection to Sonos and Philips Hue, limited to a maximum of 30 functions or a maximum of five Hue Bridges.
  • Direct communication with Gira L1 to exchange information and values by Ethernet.
  • Simultaneous access to the Gira X1 from 100 mobile end devices.
  • Intuitive app user interface that can be adapted by the user.
  • Logic functions: A range of functions is provided by the node library with 36 logic nodes (e.g. basic mathematical operations, solar tracking for shutters and blind control, temperature control, partition wall control, staircase lighting, random generator).
  • Configurable logic nodes (e.g. freely selectable number of inputs).
  • New logic node for Modbus TCP connection
  • Easy parameterisation of timers and scenes:up to 50 timers with 10 switching times each.up to 50 scene sets with 64 scenes each.
  • Up to 1450 data points can be used in one project (1000 KNX group address data points, 450 discretionary device data points).
  • Optimised start-up:fast project changes and updates during operation with no need to restart the device.
  • Two RJ45 jacks with a switch function help make looping the patch cord straightforward.
  • KNX interface function to allow remote start-up of the ETC project.
  • Readout of the current Gira X1 runtime project by means of GPA.
  • Project backup:a copy of the project is saved to the Gira X1.
  • Start-up:The physical address and application are parameterised using the KNX start-up software ETS from version 4.1.8.Gira Project Assistant (GPA) is used for further configuration. The Gira Project Assistant is available free of charge in the Gira download area.
  • Functional expansions and updates via firmware and software updates.
  • Push notification in combination with the Gira S1.

High security:

  • Simple remote access with the Gira S1.
  • Remote app access via integrated OpenVPN server.
  • Remote maintenance via integrated OpenVPN server.
  • The device password protects the Gira X1 from unauthorised access.
  • Encrypted TLS data transfer between app and Gira X1 as well as between GPA and Gira X1 prevents interception by third parties.
  • Hardware prepared for KNX Secure. Future firmware update required.
  • VDE certificate “Smart Home – Information Security Tested”.

Technical data

KNX medium:
TP256

Rated voltage:
DC 24 to 30 V

Power consumption:
4 W

IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)

Supported protocols:
DHCP, AutoIP, TCP/IP, UDP/IP

Connections
IP:
2 x RJ45 jacks
KNX:
Connection and junction terminal

Ambient temperature:
0 °C to +45 °C

Notes

  • Power supply by external DC 24 V.
  • Gira X1 software extensions available in the Gira App ShopThe Gira X1 (item no.: 2096 00) is equipped with 250 functions and 1,000 data points in the standard scope of delivery. Chargeable add-on packages for the Gira X1 are available in the Gira App Shop (https://appshop.gira.com).
    • Gira X1 software extension with 125 functions provides:Additional 125 functions and 500 extra data points, resulting in the Gira X1 having more than 375 functions and 1,500 data points.
    • Gira X1 software extension with 250 functions provides:Additional 250 functions and 1,000 more data points, which then gives the Gira X1 more than 500 functions and 2,000 data points.
    Gira X1 can be upgraded with both packages. Gira X1 then features a total of 625 functions and 2,500 data points.Each upgrade package can only be licensed once.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. More than 200 apps are available today, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Smart Home Windows Client 32 Bit
Software

Gira Smart Home App for Windows PC

Order no. 2096 00
2039 00

EXE, 60.845 Kb

Load


Gira Smart Home Windows Client 64 Bit
Software

Gira Smart Home App for Windows PC

Order no. 2096 00
2039 00

EXE, 63.707 Kb

Load


Gira X1
Technical Documentation

Technical documentation

Order no. 2096 00

PDF, 1.822 Kb

Load


Gira X1
Operating instructions

Operating instructions for the Gira Smart Home app

Order no. 2096 00

PDF, 2.499 Kb

Load


Gira X1
Operating instructions

Installation and operating instructions

Order no. 2096 00

PDF, 383 Kb

Load


Gira X1
Software

Product database from ETS 4.1.8

Order no. 2096 00

ZIP, 247 Kb

Load


Gira X1
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Order no. 2096 00

PDF, 124 Kb

Load


Gira X1 and GPA V2.0
Videos

Introductory video

Order no. 2096 00

MP4, 25.741 Kb

Load


Gira X1 firmware update
Software

To perform the update the Gira Project Assistant V 5.0.1 is required.

Order no. 2096 00

ZIP, 51.987 Kb

Load


Gira X1 Logic modules "Gira G1 notification" & "Gira G1 DCS-state"
Software

Gira G1 notification:
This node is used for the easy generation of text messages on the Gira G1.

Gira DCS-state:
This node is used to evaluate the Gira G1’s door communication status.

Order no. 2096 00

ZIP, 462 Kb

Load


Gira X1 Logic node Schüco
Software

Control of Schüco windows and Schüco sliding systems:
The logic node uses the information from the 4-byte datapoint type "Status" of the Schüco KNX gateway to allow control with the Gira X1 function "Shutters/blinds".

Order no. 2096 00

ZIP, 467 Kb

Load


Gira X1/ L1/ GPA (EN)
Product information

Order no.

PDF, 1.106 Kb

Load


Set up Amazon Alexa
Operating instructions

This document describes the setup of Amazon Alexa in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Order no. 2089 00

PDF, 4.755 Kb

Load


Set up Google Assistant
Operating instructions

This document describes the setup of Google Assistant in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Order no. 2089 00

PDF, 2.302 Kb

Load


Ordering info Features Downloads