Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Gira X1

Item comparison | 1

DRA
Order no. 2096 00
EAN 4010337023647
Packing unit 1
PS 25

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • visualisation server for mobile end devices (iOS and Android) and logic module in one device.
  • Gira Smart Home App also available for PCs with Windows® operating system.
  • Visualisation functions:
    Dimmer (RGB, RGBW, Tunable White), switch, button, blind and shutter with and without positioning, heating, air conditioning, scene auxiliary unit, scene set, IP camera, status display, value transmitter, percentage value transmitter, temperature value transmitter, sauna control, audio control, and A/C
  • Up to 250 functions can be controlled via the app for each project.
  • Up to 250 function clocks can be set by the user in the app.
  • Up to 62 users can be created in user management.
  • Occupancy simulation
  • Voice control (Amazon Alexa and Google Assistant) in combination with Gira S1.
  • Direct communication with Gira L1 to exchange data and values via Ethernet.
  • Simultaneous access to the Gira X1 from 10 mobile end devices.
  • Intuitive app user interface that can be adapted by the user.
  • Logic functions:
    A range of functions thanks to the module library with 36 logic modules (e.g. basic mathematical operations, shutters and blind control, temperature control, partition wall control, staircase lighting, random generator).
  • Configurable logic nodes (e.g. freely selectable number of inputs).
  • Easy parameterisation of timers and scenes:
    up to 50 timers with 10 switching times each.
    up to 50 scene sets with 64 scenes each.
  • Up to 1450 data points can be used in one project
    (1000 KNX group address data points, 450 discretionary device data points).
  • Optimised start-up:
    Fast project changes and updates during operation without the need to restart the device.
  • Two RJ45 sockets with switch functionality support simple loop-through of the patch cable.
  • KNX interface function for starting up the ETS project remotely.
  • Readout of current Gira X1 runtime project via GPA.
  • Project saving:
    Saving of a project copy on the Gira X1.
  • Start-up:
    The physical address and application are parameterised with the KNX start-up software ETS from version 4.1.8.
    Further configuration is performed in the Gira Project Assistant (GPA). The Gira Project Assistant is available free of charge in the Gira download area.
  • Functional extensions and updates via firmware and software updates.

High security:

  • Easy remote access with the Gira S1.
  • Remote app access via integrated OpenVPN server.
  • Remote maintenance via integrated OpenVPN server.
  • The device password protects the Gira X1 against unauthorised access.
  • Encrypted TLS data transfer between app and Gira X1 as well as between GPA and Gira X1 prevents interception by third parties.
  • Hardware prepared for KNX Secure. Future firmware update required.

Technical data

KNX medium:
TP256

Rated voltage:
DC 24 to 30 V

Power consumption:
4 W

IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)

Supported protocols:
DHCP, AutoIP, TCP/IP, UDP/IP

Connections
IP:
2 x RJ45 jacks
KNX:
Connection and junction terminal

Ambient temperature:
0 °C to +45 °C

Notes

  • Supply via external DC 24 V.
  • Gira X1 software extensions available in the Gira App Shop
    The Gira X1 (item no.: 2096 00) is equipped with 250 functions and 1,000 data points in the standard scope of delivery. Chargeable add-on packages for the Gira X1 are available in the Gira App Shop (https://appshop.gira.com).
    • Gira X1 software extension with 125 functions provides:
      Additional 125 functions and 500 extra data points, resulting in the Gira X1 having more than 375 functions and 1,500 data points.
    • Gira X1 software extension with 250 functions provides:
      Additional 250 functions and 1,000 extra data points, resulting in the Gira X1 having more than 500 functions and 2,000 data points.
    It is possible to extend a Gira X1 with both packages. The Gira X1 would then have a total of more than 625 functions and 2,500 data points.
    Each add-on package can only be licensed once.

Dimensions

Modular widths (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Gira Project Assistant (GPA)
Software

Configuration software for Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.

Load
Order no.
File format
ZIP
File size
753.435 Kb

Gira Smart Home Windows Client 32 Bit
Software

Gira Smart Home App for Windows PC

Load
Order no.
2096 00
File format
ZIP
File size
70.570 Kb

Gira Smart Home Windows Client 64 Bit
Software

Gira Smart Home App for Windows PC

Load
Order no.
2096 00
File format
ZIP
File size
40.957 Kb

Gira X1
Technical Documentation

Technical documentation

Load
Order no.
2096 00
File format
PDF
File size
1.822 Kb

Gira X1
Operating instructions

Operating instructions for the Gira Smart Home app

Load
Order no.
2096 00
File format
PDF
File size
2.134 Kb

Gira X1
Operating instructions

Installation and operating instructions

Load
Order no.
2096 00
File format
PDF
File size
383 Kb

Gira X1
Software

Product database from ETS 4.1.8

Load
Order no.
2096 00
File format
ZIP
File size
247 Kb

Gira X1 and GPA V2.0
Videos

Introductory video

Load
Order no.
2096 00
File format
MP4
File size
25.741 Kb

Gira X1 firmware update
Software

To perform the update the Gira Project Assistant V 4.3 is required.

Load
Order no.
2096 00
File format
ZIP
File size
45.710 Kb

Gira X1/ L1/ GPA (EN)
Product information

Load
Order no.
File format
PDF
File size
1.106 Kb

Logic node Schüco
Software

Control of Schüco windows and Schüco sliding systems:
The logic node uses the information from the 4-byte datapoint type "Status" of the Schüco KNX gateway to allow control with the Gira X1 function "Shutters/blinds".

Load
Order no.
File format
ZIP
File size
467 Kb

Set up Amazon Alexa
Operating instructions

This document describes the setup of Amazon Alexa in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Load
Order no.
2089 00
File format
PDF
File size
4.755 Kb

Set up Google Assistant
Operating instructions

This document describes the setup of Google Assistant in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Load
Order no.
2089 00
File format
PDF
File size
2.302 Kb

Set up IFTTT
Operating instructions

This document describes the setup of IFTTT in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Load
Order no.
2089 00
File format
PDF
File size
1.294 Kb

Gira Project Assistant (GPA)
Software

Configuration software for Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.

Load
Order no.
File format
ZIP
File size
753.435 Kb

Gira Smart Home Windows Client 32 Bit
Software

Gira Smart Home App for Windows PC

Load
Order no.
2096 00
File format
ZIP
File size
70.570 Kb

Gira Smart Home Windows Client 64 Bit
Software

Gira Smart Home App for Windows PC

Load
Order no.
2096 00
File format
ZIP
File size
40.957 Kb

Gira X1
Technical Documentation

Technical documentation

Load
Order no.
2096 00
File format
PDF
File size
1.822 Kb

Gira X1
Operating instructions

Operating instructions for the Gira Smart Home app

Load
Order no.
2096 00
File format
PDF
File size
2.134 Kb

Gira X1
Operating instructions

Installation and operating instructions

Load
Order no.
2096 00
File format
PDF
File size
383 Kb

Gira X1
Software

Product database from ETS 4.1.8

Load
Order no.
2096 00
File format
ZIP
File size
247 Kb

Gira X1 and GPA V2.0
Videos

Introductory video

Load
Order no.
2096 00
File format
MP4
File size
25.741 Kb

Gira X1 firmware update
Software

To perform the update the Gira Project Assistant V 4.3 is required.

Load
Order no.
2096 00
File format
ZIP
File size
45.710 Kb

Gira X1/ L1/ GPA (EN)
Product information

Load
Order no.
File format
PDF
File size
1.106 Kb

Logic node Schüco
Software

Control of Schüco windows and Schüco sliding systems:
The logic node uses the information from the 4-byte datapoint type "Status" of the Schüco KNX gateway to allow control with the Gira X1 function "Shutters/blinds".

Load
Order no.
File format
ZIP
File size
467 Kb

Set up Amazon Alexa
Operating instructions

This document describes the setup of Amazon Alexa in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Load
Order no.
2089 00
File format
PDF
File size
4.755 Kb

Set up Google Assistant
Operating instructions

This document describes the setup of Google Assistant in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Load
Order no.
2089 00
File format
PDF
File size
2.302 Kb

Set up IFTTT
Operating instructions

This document describes the setup of IFTTT in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Load
Order no.
2089 00
File format
PDF
File size
1.294 Kb

Parts list

0 items
To the parts list