Gira F1

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2049 00
2049 00
EAN 4010337112211
Packing unit 1
PS 25
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 04/2024.

Necessary accessories

Features

Features

    KNX functionality

    • Couples two self-contained KNX systems as a KNX bridge.
    • Bidirectional KNX communication from KNX IP to KNX TP.
    • 1000 group addresses.
    • Supports KNX Secure.
    • Can adapt group addresses to the KNX systems (mapping).
    • Start-up using the ETS.
    • Two separate applications, as TP device and IP device.
    • Applications:
      • forwarding of KNX telegrams from the building’s shared weather station to the private KNX system in the apartment, for example.
      • forwarding of messages, such as upcoming lift maintenance, visit by the window cleaner etc. to the apartment.
    • Can also be used in the commercial sector, e.g. shopping centres or if self-contained KNX systems are required to communicate with one another in company buildings that have grown over time.
    • Firmware update is performed via the Gira Project Assistant (GPA).

    SIP functionality

    • Safe separation of two networks.
    • Provides protection against access to the private network.
    • Only parameterised SIP telegrams are forwarded.
    • Simple parameterisation via the device website.
    • Supports SIP and SIPS.

    Technical data

    KNX medium:
    TP256

    Rated voltage:
    DC 24 to 30 V

    Power consumption:
    2 W

    IP communication:
    Ethernet 10/100 BaseT (10/100 Mbit/s)

    Connections
    IP:
    2 x RJ45 jacks (public/private)
    KNX:
    Connection and junction terminal

    KNX:
    TP1, S mode (ETS)

    Ambient temperature:
    0 °C to + 45 °C

    Micro SD card:
    not supported

    Notes

    • Supply via external 24 V DC.

    Dimensions

    Modular width (MW): 2

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Gira F1
    Technical Documentation

    Technical documentation.

    Order no. 2049 00

    PDF, 993 Kb

    Load


    Gira F1
    Operating instructions

    Operating instructions

    Order no. 2049 00

    PDF, 151 Kb

    Load


    Gira F1
    Product database

    from ETS5.7

    Order no. 2049 00

    ZIP, 223 Kb

    Load


    Separate but connected. Security with the Gira F1.
    Brochures

    Order no.

    PDF, 1.300 Kb

    Load


    Gira F1
    Technical Documentation

    Technical documentation.

    Order no. 2049 00

    PDF, 993 Kb

    Load


    Gira F1
    Operating instructions

    Operating instructions

    Order no. 2049 00

    PDF, 151 Kb

    Load


    Gira F1
    Product database

    from ETS5.7

    Order no. 2049 00

    ZIP, 223 Kb

    Load


    Separate but connected. Security with the Gira F1.
    Brochures

    Order no.

    PDF, 1.300 Kb

    Load


    Ordering info Features Downloads